IESNA:LM-63-2002
[TEST]P953660
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-8)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB7A-927-U-SLL
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](7) 90 CRI, 2700K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR LEFT OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]19349
TILT=NONE
182 -1 1 37 73 1 1 1.5 1.5 0
1 1 199.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 10 15 20 25 30 35 40 45
50 55 60 65 70 75 80 85 90 95
100 105 110 115 120 125 130 135 140 145
150 155 160 165 170 175 180 185 190 195
200 205 210 215 220 225 230 235 240 245
250 255 260 265 270 275 280 285 290 295
300 305 310 315 320 325 330 335 340 345
350 355 360
2660.7 2861.3 3076.7 3293.1 3459.1 3560.6 3622.4 3657.1 3695.4 3739.8
3797 3874.6 3979.2 4102.8 4252.9 4505.6 4887.4 5393.8 6019.1 6801.2
7826.3 9002.9 10255.7 11395.1 12083.7 11734 11034.2 10096.4 8969.8 7627.2
5928.8 4236 2772.5 1611.6 709.1 219.5 0
2660.7 2872.1 3114.6 3354.8 3532 3639.7 3690.6 3703.2 3711.4 3718.8
3730.6 3756 3802.3 3860.5 3956.4 4156.8 4508.1 5017.5 5681.1 6472.4
7420 8511 9769.7 11130.4 12494.8 12857.2 12088.3 11099 10060.3 8878.6
7224 5445.1 3789.6 2307 1078.1 343.6 0
2660.7 2883 3152.6 3416.4 3604.8 3718.6 3758.7 3749.2 3727.6 3697.8
3664.3 3637.2 3625.5 3618.3 3660 3808 4128.8 4641.1 5343 6143.4
7013.9 8019.2 9283.7 10865.7 12905.9 13980.4 13142.5 12101.6 11150.9 10130.1
8519.2 6654.2 4806.7 3002.5 1447.2 467.6 0
2660.7 2898.4 3190.1 3471.8 3669.9 3777.4 3795.6 3749.9 3679.1 3597.3
3511.7 3435.2 3376.8 3336.9 3366.8 3541.5 3930.6 4527 5292.6 6133.2
7015.6 7969.5 9089.8 10476.8 12423 13926 13351.1 12199.4 11194.6 10161.5
8635.5 6820.6 5013.6 3233.5 1643.8 577.3 0
2660.7 2913.9 3227.8 3527.3 3734.9 3836 3832.5 3750.5 3630.6 3496.8
3359.2 3233.2 3128.1 3055.6 3073.6 3275.1 3732.5 4412.8 5242.2 6123
7017.3 7919.7 8895.9 10088 11940.1 13871.4 13559.5 12297.1 11238.4 10192.9
8751.8 6987 5220.4 3464.7 1840.3 686.9 0
2660.7 2923 3248.2 3560.6 3774.3 3864.6 3833.5 3709.2 3539.3 3362.6
3196.2 3052.5 2939.8 2878.6 2950.7 3267.1 3872.3 4717.9 5730.9 6828.1
7926 9005.1 10104 11307.8 13094.4 14928.9 14903.3 13697.3 12490.5 11172.5
9513.9 7566.4 5658 3765.9 2087.8 810.7 0
2660.7 2932.2 3268.6 3594 3813.5 3893.2 3834.6 3667.8 3448 3228.3
3033.1 2871.8 2751.5 2701.7 2827.9 3259.1 4012.2 5023 6219.8 7532.9
8834.7 10090.5 11311.9 12527.5 14248.7 15986.4 16247.2 15097.3 13742.5 12152.1
10276.1 8145.8 6095.4 4067 2335.2 934.4 0
2660.7 2936.8 3281 3612.1 3831.1 3902.8 3824.4 3630 3381.6 3145.2
2945.7 2785.8 2671.8 2639.1 2813.3 3325.9 4174.6 5318.2 6704.9 8243.2
9772.2 11250.5 12694.8 14093.9 15925.7 17582 17794.4 16651.1 15079.7 13153.6
10981.1 8645.8 6358 4176.6 2397.3 939.7 0
2660.7 2941.4 3293.5 3630.1 3848.6 3912.4 3814.1 3592 3315.1 3062.1
2858.5 2700 2592 2576.4 2798.7 3392.7 4336.9 5613.5 7190.2 8953.4
10709.8 12410.4 14077.7 15660.2 17602.8 19177.4 19341.5 18205 16416.7 14155
11686.1 9145.9 6620.5 4286 2459.5 944.9 0
2660.7 2939.4 3302.8 3638.7 3855.2 3913.4 3802.1 3565.2 3274.3 3017
2815.8 2659.6 2554.5 2549.4 2796.4 3427.4 4417.7 5786.9 7484.7 9370.5
11276.6 13089.9 14885.8 16662.3 18685.8 20178.5 20193.8 18872.7 16787.8 14192.5
11497.2 8821.2 6098.3 3875.6 2130.8 793.3 0
2660.7 2941.4 3293.5 3630.1 3848.6 3912.4 3814.1 3592 3315.1 3062.1
2858.5 2700 2592 2576.4 2798.7 3392.7 4336.9 5613.5 7190.2 8953.4
10709.8 12410.4 14077.7 15660.2 17602.8 19177.4 19341.5 18205 16416.7 14155
11686.1 9145.9 6620.5 4286 2459.5 944.9 0
2660.7 2936.8 3281 3612.1 3831.1 3902.8 3824.4 3630 3381.6 3145.2
2945.7 2785.8 2671.8 2639.1 2813.3 3325.9 4174.6 5318.2 6704.9 8243.2
9772.2 11250.5 12694.8 14093.9 15925.7 17582 17794.4 16651.1 15079.7 13153.6
10981.1 8645.8 6358 4176.6 2397.3 939.7 0
2660.7 2932.2 3268.6 3594 3813.5 3893.2 3834.6 3667.8 3448 3228.3
3033.1 2871.8 2751.5 2701.7 2827.9 3259.1 4012.2 5023 6219.8 7532.9
8834.7 10090.5 11311.9 12527.5 14248.7 15986.4 16247.2 15097.3 13742.5 12152.1
10276.1 8145.8 6095.4 4067 2335.2 934.4 0
2660.7 2923 3248.2 3560.6 3774.3 3864.6 3833.5 3709.2 3539.3 3362.6
3196.2 3052.5 2939.8 2878.6 2950.7 3267.1 3872.3 4717.9 5730.9 6828.1
7926 9005.1 10104 11307.8 13094.4 14928.9 14903.3 13697.3 12490.5 11172.5
9513.9 7566.4 5658 3765.9 2087.8 810.7 0
2660.7 2913.9 3227.8 3527.3 3734.9 3836 3832.5 3750.5 3630.6 3496.8
3359.2 3233.2 3128.1 3055.6 3073.6 3275.1 3732.5 4412.8 5242.2 6123
7017.3 7919.7 8895.9 10088 11940.1 13871.4 13559.5 12297.1 11238.4 10192.9
8751.8 6987 5220.4 3464.7 1840.3 686.9 0
2660.7 2898.4 3190.1 3471.8 3669.9 3777.4 3795.6 3749.9 3679.1 3597.3
3511.7 3435.2 3376.8 3336.9 3366.8 3541.5 3930.6 4527 5292.6 6133.2
7015.6 7969.5 9089.8 10476.8 12423 13926 13351.1 12199.4 11194.6 10161.5
8635.5 6820.6 5013.6 3233.5 1643.8 577.3 0
2660.7 2883 3152.6 3416.4 3604.8 3718.6 3758.7 3749.2 3727.6 3697.8
3664.3 3637.2 3625.5 3618.3 3660 3808 4128.8 4641.1 5343 6143.4
7013.9 8019.2 9283.7 10865.7 12905.9 13980.4 13142.5 12101.6 11150.9 10130.1
8519.2 6654.2 4806.7 3002.5 1447.2 467.6 0
2660.7 2872.1 3114.6 3354.8 3532 3639.7 3690.6 3703.2 3711.4 3718.8
3730.6 3756 3802.3 3860.5 3956.4 4156.8 4508.1 5017.5 5681.1 6472.4
7420 8511 9769.7 11130.4 12494.8 12857.2 12088.3 11099 10060.3 8878.6
7224 5445.1 3789.6 2307 1078.1 343.6 0
2660.7 2861.3 3076.7 3293.1 3459.1 3560.6 3622.4 3657.1 3695.4 3739.8
3797 3874.6 3979.2 4102.8 4252.9 4505.6 4887.4 5393.8 6019.1 6801.2
7826.3 9002.9 10255.7 11395.1 12083.7 11734 11034.2 10096.4 8969.8 7627.2
5928.8 4236 2772.5 1611.6 709.1 219.5 0
2660.7 2839.3 3028.2 3213.1 3357.9 3449.5 3506.5 3539.6 3573.3 3615.1
3674.7 3758 3866.5 3991.2 4146.1 4369.4 4688.9 5107.3 5632.7 6257.3
7006.3 7793.1 8490.6 8985 9108.5 8588.3 7852.3 6976.4 6020.7 4984.6
3796.9 2657.5 1712.2 991 445.8 146 0
2660.7 2817.4 2979.7 3133.2 3256.7 3338.4 3390.6 3422.1 3451.1 3490.2
3552.5 3641.3 3753.9 3879.7 4039.2 4233.2 4490.4 4820.8 5246.3 5713.4
6186.3 6583.2 6725.7 6574.9 6133.2 5442.6 4670.4 3856.4 3071.6 2342.1
1665 1079 651.9 370.4 182.5 72.5 0
2660.7 2794 2931.3 3059.2 3159 3227.7 3270.6 3291.1 3307.1 3328.8
3368 3429.2 3508.6 3591.4 3685.7 3791.4 3925.5 4101 4332 4578
4806.3 4954.6 4921.9 4692 4264.1 3685.5 3095.2 2516.9 1981.7 1515
1099.6 745.1 480.1 295.3 157.8 65.4 0
2660.7 2770.7 2883 2985.3 3061.4 3117 3150.5 3160.1 3163.2 3167.3
3183.4 3217.1 3263.2 3303 3332.2 3349.6 3360.5 3381.3 3417.7 3442.7
3426.4 3325.8 3118 2809.2 2395 1928.4 1520 1177.4 891.8 687.9
534.2 411.2 308.3 220.3 133.2 58.4 0
2660.7 2747.2 2834.3 2913.3 2974 3013.9 3031.8 3022.3 2996.1 2964.1
2932.4 2911.3 2901.4 2889.1 2866.1 2826.6 2772.1 2716 2663.8 2620.7
2573.8 2494.4 2362.9 2177.5 1936.8 1648.7 1389.4 1140.3 902.4 719.9
563.2 431 316.5 221.8 132.5 57.7 0
2660.7 2723.8 2785.7 2841.4 2886.5 2910.8 2913 2884.5 2829.1 2760.9
2681.6 2605.5 2539.4 2475 2400.1 2303.5 2183.9 2050.9 1910 1798.7
1721.2 1663.2 1607.8 1545.8 1478.6 1368.9 1258.9 1103.2 913 751.9
592.2 450.8 324.7 223.4 131.7 57 0
2660.7 2701.3 2740.3 2778 2811.6 2825.9 2814.8 2766.3 2682.7 2584.6
2475 2374.9 2291.2 2219 2148 2064.5 1964.9 1854.9 1738.1 1645.7
1584.3 1543.9 1514.6 1479.9 1426.8 1334.5 1242.6 1112.2 955 811.6
658.9 515.6 379.6 263.8 161.3 69 0
2660.7 2678.8 2694.9 2714.6 2736.4 2741.1 2716.6 2648.2 2536.3 2408.3
2268.6 2144.2 2043 1962.8 1895.9 1825.5 1745.9 1658.9 1566.2 1492.7
1447.5 1424.8 1421.4 1414 1375 1300.2 1226.4 1121.2 997 871.1
725.7 580.4 434.4 304.2 190.9 81.2 0
2660.7 2657.1 2652 2656.1 2664.2 2665.2 2632.6 2549.4 2421.2 2277.3
2134.3 2022 1940.4 1880.1 1827 1765.3 1691.2 1608.5 1515.1 1426.8
1361 1325.2 1328.8 1332.4 1321.1 1293.6 1227.2 1119 997 881.1
771.9 656.5 525.3 381.8 248.6 105.2 0
2660.7 2632.9 2609.6 2601.2 2605.3 2610.4 2588.7 2522.3 2414.1 2291.3
2172.1 2068 1976.4 1896.1 1820.4 1741 1654 1561.6 1469.7 1387.7
1315.5 1261.7 1233.1 1216 1199.8 1181.1 1141.4 1070.8 981.2 881.3
768 654.4 525 386.1 254.2 112.3 0
2660.7 2613.3 2572.6 2552 2553.5 2567.9 2568.4 2529.8 2448.8 2342.6
2231.3 2125.2 2021.7 1923 1827.7 1732.8 1635.5 1537.1 1445.8 1367.7
1297.8 1244.2 1205.4 1175.5 1147.5 1115.5 1071.8 1012.8 939.9 853
746.2 637 510.4 379 246.6 109.2 0
2660.7 2593.8 2535.6 2502.9 2501.6 2525.7 2548.1 2537.1 2483.5 2394
2290.6 2182.3 2067.3 1949.9 1835.2 1724.6 1617 1512.6 1422 1347.7
1280.1 1226.7 1177.7 1135.1 1095 1050.1 1002.1 954.8 898.7 824.7
724.4 619.5 495.7 371.8 238.9 106.2 0
2660.7 2576.1 2504.5 2462.1 2460.7 2498.5 2551.8 2581.6 2560.8 2482.2
2369.9 2247.6 2121.4 1993 1868.2 1748.3 1634.1 1526.5 1433.6 1358.7
1297.2 1252.5 1214.3 1174.5 1129.6 1072 1010.6 952.2 889.5 811.3
711.5 606.5 484.8 364.1 230.2 104.5 0
2660.7 2558.6 2473.6 2421.2 2419.9 2471.6 2555.5 2626.1 2638.2 2570.6
2449.3 2312.7 2175.5 2036.3 1901.1 1771.9 1651.1 1540.4 1445.5 1369.6
1314.5 1278.3 1250.9 1213.9 1164.1 1094 1018.9 949.5 880.3 797.9
698.5 593.4 473.7 356.3 221.6 102.9 0
2660.7 2543.1 2446.2 2386.8 2382.8 2442.4 2547.9 2649.8 2687.7 2635
2512.7 2363.6 2217.7 2076.8 1941.1 1811.8 1689.7 1577 1480.2 1403.6
1346.6 1307.7 1282.5 1251.1 1206.8 1143.7 1072.2 998.7 923.6 832
723.9 614 490.9 354.9 214.2 102.6 0
2660.7 2527.7 2418.9 2352.3 2345.7 2413.4 2540.4 2673.4 2737.2 2699.5
2576.1 2414.4 2259.9 2117.3 1981.2 1851.8 1728.3 1613.6 1514.9 1437.5
1378.5 1337 1314.2 1288.3 1249.5 1193.5 1125.6 1048 966.9 866
749.2 634.5 507.9 353.5 206.7 102.3 0
2660.7 2512.2 2394.1 2321.9 2311.5 2377.9 2509.7 2648.6 2725.8 2706.4
2599.8 2440.7 2281.4 2141.1 2009.8 1887.2 1768.9 1657.5 1560.5 1482.5
1418.7 1374.4 1347.1 1320.7 1282.4 1228.7 1159.3 1080 994.4 890.9
771.8 653.9 524.3 347.7 190.9 90.3 0
2660.7 2496.8 2369.2 2291.6 2277.3 2342.6 2478.9 2623.9 2714.3 2713.2
2623.4 2467.2 2302.8 2165 2038.4 1922.5 1809.7 1701.5 1606 1527.4
1459 1412 1379.8 1353.3 1315.5 1264 1193 1111.8 1022 915.8
794.3 673.3 540.6 342 175.1 78.1 0
2660.7 2484.8 2350.1 2268.8 2250.1 2307.9 2429.5 2558.5 2639.4 2641.8
2564.8 2425.4 2271.1 2135.8 2017.5 1912.9 1812 1713.2 1622.8 1546.8
1483.9 1441.5 1411.1 1384.8 1347.2 1293 1218.5 1133.9 1041.9 935.3
812.1 692 554.8 372.2 203.4 89.9 0
2660.7 2472.8 2330.9 2246.1 2222.9 2273.2 2380.1 2493 2564.7 2570.3
2506.3 2383.8 2239.2 2106.5 1996.8 1903.3 1814.3 1724.9 1639.7 1566.2
1508.8 1471 1442.4 1416.3 1378.8 1322 1244.1 1155.9 1061.8 954.8
829.8 710.6 568.9 402.5 231.8 101.9 0
2660.7 2463.1 2317.5 2230.2 2205.1 2250.2 2345.2 2441.6 2501.6 2505.4
2448.5 2338.9 2207.1 2080.8 1973.1 1881.6 1795.8 1709.3 1625.6 1556.4
1508.2 1476.3 1449.8 1423.7 1387 1329.8 1252.1 1163.8 1069.4 963.8
839.2 719.4 580.5 422.3 256.3 111.8 0
2660.7 2453.4 2304.1 2214.3 2187.1 2227.3 2310.3 2390.1 2438.6 2440.3
2390.9 2294.1 2174.9 2055.2 1949.5 1859.7 1777.3 1693.8 1611.6 1546.6
1507.8 1481.6 1457.1 1431.2 1395.2 1337.7 1260.1 1171.6 1076.9 972.8
848.6 728.2 592.2 442.1 280.8 121.7 0
2660.7 2445.8 2294.6 2203.4 2176.8 2215.7 2294.2 2366.4 2408.3 2408.4
2363.1 2275.5 2165.4 2049 1940.1 1842.4 1752.2 1662.7 1576 1514.9
1482.5 1461 1439.2 1413 1377.4 1321.6 1244.7 1157.4 1065.4 963.2
843.9 721.6 589.3 440.9 278.7 119.2 0
2660.7 2438.3 2285.1 2192.5 2166.5 2204.3 2278.3 2342.6 2377.8 2376.3
2335.5 2256.9 2155.8 2042.8 1930.7 1825.3 1727.3 1631.5 1540.4 1483.3
1457.1 1440.4 1421.2 1394.9 1359.7 1305.6 1229.3 1143.3 1053.8 953.6
839.2 714.9 586.5 439.5 276.7 116.6 0
2660.7 2431.3 2277.9 2186 2161 2199.6 2272.2 2334.9 2368.1 2365.6
2325.4 2252.3 2155.8 2043.6 1928.6 1816.2 1710.3 1606.9 1511.5 1456.5
1432.4 1418.2 1401.8 1375.7 1339.9 1284.8 1209 1124.5 1035.9 936.4
824.8 700.4 567 423.1 263.8 110.1 0
2660.7 2424.3 2270.6 2179.6 2155.5 2194.9 2266 2327 2358.4 2354.9
2315.4 2247.7 2155.8 2044.5 1926.6 1807.1 1693.6 1582.3 1482.7 1429.9
1407.7 1396.2 1382.4 1356.4 1320.1 1264 1188.9 1105.7 1017.9 919.4
810.4 685.9 547.4 406.6 251 103.3 0
2660.7 2415.6 2263.5 2174.7 2153.2 2194.1 2265.5 2325.8 2355.4 2350.3
2309.4 2246.1 2157.3 2046 1925.6 1802 1683.6 1566.2 1464.1 1412
1390.6 1380.4 1368.1 1341.6 1304.8 1245.6 1173.1 1091.4 1001.6 903.6
795.3 673.8 524.8 392.1 237.9 97 0
2660.7 2424.3 2270.6 2179.6 2155.5 2194.9 2266 2327 2358.4 2354.9
2315.4 2247.7 2155.8 2044.5 1926.6 1807.1 1693.6 1582.3 1482.7 1429.9
1407.7 1396.2 1382.4 1356.4 1320.1 1264 1188.9 1105.7 1017.9 919.4
810.4 685.9 547.4 406.6 251 103.3 0
2660.7 2431.3 2277.9 2186 2161 2199.6 2272.2 2334.9 2368.1 2365.6
2325.4 2252.3 2155.8 2043.6 1928.6 1816.2 1710.3 1606.9 1511.5 1456.5
1432.4 1418.2 1401.8 1375.7 1339.9 1284.8 1209 1124.5 1035.9 936.4
824.8 700.4 567 423.1 263.8 110.1 0
2660.7 2438.3 2285.1 2192.5 2166.5 2204.3 2278.3 2342.6 2377.8 2376.3
2335.5 2256.9 2155.8 2042.8 1930.7 1825.3 1727.3 1631.5 1540.4 1483.3
1457.1 1440.4 1421.2 1394.9 1359.7 1305.6 1229.3 1143.3 1053.8 953.6
839.2 714.9 586.5 439.5 276.7 116.6 0
2660.7 2445.8 2294.6 2203.4 2176.8 2215.7 2294.2 2366.4 2408.3 2408.4
2363.1 2275.5 2165.4 2049 1940.1 1842.4 1752.2 1662.7 1576 1514.9
1482.5 1461 1439.2 1413 1377.4 1321.6 1244.7 1157.4 1065.4 963.2
843.9 721.6 589.3 440.9 278.7 119.2 0
2660.7 2453.4 2304.1 2214.3 2187.1 2227.3 2310.3 2390.1 2438.6 2440.3
2390.9 2294.1 2174.9 2055.2 1949.5 1859.7 1777.3 1693.8 1611.6 1546.6
1507.8 1481.6 1457.1 1431.2 1395.2 1337.7 1260.1 1171.6 1076.9 972.8
848.6 728.2 592.2 442.1 280.8 121.7 0
2660.7 2463.1 2317.5 2230.2 2205.1 2250.2 2345.2 2441.6 2501.6 2505.4
2448.5 2338.9 2207.1 2080.8 1973.1 1881.6 1795.8 1709.3 1625.6 1556.4
1508.2 1476.3 1449.8 1423.7 1387 1329.8 1252.1 1163.8 1069.4 963.8
839.2 719.4 580.5 422.3 256.3 111.8 0
2660.7 2472.8 2330.9 2246.1 2222.9 2273.2 2380.1 2493 2564.7 2570.3
2506.3 2383.8 2239.2 2106.5 1996.8 1903.3 1814.3 1724.9 1639.7 1566.2
1508.8 1471 1442.4 1416.3 1378.8 1322 1244.1 1155.9 1061.8 954.8
829.8 710.6 568.9 402.5 231.8 101.9 0
2660.7 2484.8 2350.1 2268.8 2250.1 2307.9 2429.5 2558.5 2639.4 2641.8
2564.8 2425.4 2271.1 2135.8 2017.5 1912.9 1812 1713.2 1622.8 1546.8
1483.9 1441.5 1411.1 1384.8 1347.2 1293 1218.5 1133.9 1041.9 935.3
812.1 692 554.8 372.2 203.4 89.9 0
2660.7 2496.8 2369.2 2291.6 2277.3 2342.6 2478.9 2623.9 2714.3 2713.2
2623.4 2467.2 2302.8 2165 2038.4 1922.5 1809.7 1701.5 1606 1527.4
1459 1412 1379.8 1353.3 1315.5 1264 1193 1111.8 1022 915.8
794.3 673.3 540.6 342 175.1 78.1 0
2660.7 2512.2 2394.1 2321.9 2311.5 2377.9 2509.7 2648.6 2725.8 2706.4
2599.8 2440.7 2281.4 2141.1 2009.8 1887.2 1768.9 1657.5 1560.5 1482.5
1418.7 1374.4 1347.1 1320.7 1282.4 1228.7 1159.3 1080 994.4 890.9
771.8 653.9 524.3 347.7 190.9 90.3 0
2660.7 2527.7 2418.9 2352.3 2345.7 2413.4 2540.4 2673.4 2737.2 2699.5
2576.1 2414.4 2259.9 2117.3 1981.2 1851.8 1728.3 1613.6 1514.9 1437.5
1378.5 1337 1314.2 1288.3 1249.5 1193.5 1125.6 1048 966.9 866
749.2 634.5 507.9 353.5 206.7 102.3 0
2660.7 2543.1 2446.2 2386.8 2382.8 2442.4 2547.9 2649.8 2687.7 2635
2512.7 2363.6 2217.7 2076.8 1941.1 1811.8 1689.7 1577 1480.2 1403.6
1346.6 1307.7 1282.5 1251.1 1206.8 1143.7 1072.2 998.7 923.6 832
723.9 614 490.9 354.9 214.2 102.6 0
2660.7 2558.6 2473.6 2421.2 2419.9 2471.6 2555.5 2626.1 2638.2 2570.6
2449.3 2312.7 2175.5 2036.3 1901.1 1771.9 1651.1 1540.4 1445.5 1369.6
1314.5 1278.3 1250.9 1213.9 1164.1 1094 1018.9 949.5 880.3 797.9
698.5 593.4 473.7 356.3 221.6 102.9 0
2660.7 2576.1 2504.5 2462.1 2460.7 2498.5 2551.8 2581.6 2560.8 2482.2
2369.9 2247.6 2121.4 1993 1868.2 1748.3 1634.1 1526.5 1433.6 1358.7
1297.2 1252.5 1214.3 1174.5 1129.6 1072 1010.6 952.2 889.5 811.3
711.5 606.5 484.8 364.1 230.2 104.5 0
2660.7 2593.8 2535.6 2502.9 2501.6 2525.7 2548.1 2537.1 2483.5 2394
2290.6 2182.3 2067.3 1949.9 1835.2 1724.6 1617 1512.6 1422 1347.7
1280.1 1226.7 1177.7 1135.1 1095 1050.1 1002.1 954.8 898.7 824.7
724.4 619.5 495.7 371.8 238.9 106.2 0
2660.7 2613.3 2572.6 2552 2553.5 2567.9 2568.4 2529.8 2448.8 2342.6
2231.3 2125.2 2021.7 1923 1827.7 1732.8 1635.5 1537.1 1445.8 1367.7
1297.8 1244.2 1205.4 1175.5 1147.5 1115.5 1071.8 1012.8 939.9 853
746.2 637 510.4 379 246.6 109.2 0
2660.7 2632.9 2609.6 2601.2 2605.3 2610.4 2588.7 2522.3 2414.1 2291.3
2172.1 2068 1976.4 1896.1 1820.4 1741 1654 1561.6 1469.7 1387.7
1315.5 1261.7 1233.1 1216 1199.8 1181.1 1141.4 1070.8 981.2 881.3
768 654.4 525 386.1 254.2 112.3 0
2660.7 2657.1 2652 2656.1 2664.2 2665.2 2632.6 2549.4 2421.2 2277.3
2134.3 2022 1940.4 1880.1 1827 1765.3 1691.2 1608.5 1515.1 1426.8
1361 1325.2 1328.8 1332.4 1321.1 1293.6 1227.2 1119 997 881.1
771.9 656.5 525.3 381.8 248.6 105.2 0
2660.7 2678.8 2694.9 2714.6 2736.4 2741.1 2716.6 2648.2 2536.3 2408.3
2268.6 2144.2 2043 1962.8 1895.9 1825.5 1745.9 1658.9 1566.2 1492.7
1447.5 1424.8 1421.4 1414 1375 1300.2 1226.4 1121.2 997 871.1
725.7 580.4 434.4 304.2 190.9 81.2 0
2660.7 2701.3 2740.3 2778 2811.6 2825.9 2814.8 2766.3 2682.7 2584.6
2475 2374.9 2291.2 2219 2148 2064.5 1964.9 1854.9 1738.1 1645.7
1584.3 1543.9 1514.6 1479.9 1426.8 1334.5 1242.6 1112.2 955 811.6
658.9 515.6 379.6 263.8 161.3 69 0
2660.7 2723.8 2785.7 2841.4 2886.5 2910.8 2913 2884.5 2829.1 2760.9
2681.6 2605.5 2539.4 2475 2400.1 2303.5 2183.9 2050.9 1910 1798.7
1721.2 1663.2 1607.8 1545.8 1478.6 1368.9 1258.9 1103.2 913 751.9
592.2 450.8 324.7 223.4 131.7 57 0
2660.7 2747.2 2834.3 2913.3 2974 3013.9 3031.8 3022.3 2996.1 2964.1
2932.4 2911.3 2901.4 2889.1 2866.1 2826.6 2772.1 2716 2663.8 2620.7
2573.8 2494.4 2362.9 2177.5 1936.8 1648.7 1389.4 1140.3 902.4 719.9
563.2 431 316.5 221.8 132.5 57.7 0
2660.7 2770.7 2883 2985.3 3061.4 3117 3150.5 3160.1 3163.2 3167.3
3183.4 3217.1 3263.2 3303 3332.2 3349.6 3360.5 3381.3 3417.7 3442.7
3426.4 3325.8 3118 2809.2 2395 1928.4 1520 1177.4 891.8 687.9
534.2 411.2 308.3 220.3 133.2 58.4 0
2660.7 2794 2931.3 3059.2 3159 3227.7 3270.6 3291.1 3307.1 3328.8
3368 3429.2 3508.6 3591.4 3685.7 3791.4 3925.5 4101 4332 4578
4806.3 4954.6 4921.9 4692 4264.1 3685.5 3095.2 2516.9 1981.7 1515
1099.6 745.1 480.1 295.3 157.8 65.4 0
2660.7 2817.4 2979.7 3133.2 3256.7 3338.4 3390.6 3422.1 3451.1 3490.2
3552.5 3641.3 3753.9 3879.7 4039.2 4233.2 4490.4 4820.8 5246.3 5713.4
6186.3 6583.2 6725.7 6574.9 6133.2 5442.6 4670.4 3856.4 3071.6 2342.1
1665 1079 651.9 370.4 182.5 72.5 0
2660.7 2839.3 3028.2 3213.1 3357.9 3449.5 3506.5 3539.6 3573.3 3615.1
3674.7 3758 3866.5 3991.2 4146.1 4369.4 4688.9 5107.3 5632.7 6257.3
7006.3 7793.1 8490.6 8985 9108.5 8588.3 7852.3 6976.4 6020.7 4984.6
3796.9 2657.5 1712.2 991 445.8 146 0
2660.7 2861.3 3076.7 3293.1 3459.1 3560.6 3622.4 3657.1 3695.4 3739.8
3797 3874.6 3979.2 4102.8 4252.9 4505.6 4887.4 5393.8 6019.1 6801.2
7826.3 9002.9 10255.7 11395.1 12083.7 11734 11034.2 10096.4 8969.8 7627.2
5928.8 4236 2772.5 1611.6 709.1 219.5 0
